Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
SB - Systemboxen
Bill of material
REXROTH 0608830206 SB301
BESTNR
Bestell-Nummer
TYP
Type
L1
Length L1
mm
L2
Length L2
9.000 mm
L3
Length L3
mm
L4
Length L4
mm
B1
Width B1
470.000 mm
B2
Width B2
mm
B3
Width B3
mm
B4
Width B4
63.000 mm
H1
Height H1
100.000 mm
H2
Height H2
50.500 mm
H3
Height H3
374.000 mm
H4
Height H4
510.000 mm
X
Thread
T1
Depth T1
mm
W
Angle W
45.000 deg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D