Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX SANITARY UNO pipe with channel for heating tape - low-temperature pipe system
Bill of material
1011317
SC
System classification
District heating
PT
Type of pipe/product
Flexible line
SU
Sales unit
Meter
NN
Assortment
CALPEX SANITARY UNO pipe with channel for heating tape
NT
Type of insulation
CO2 blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXP
Operating pressure maximum
10 bar
MAXT
Operating temperature maximum
95 °C
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
Kg/m
MINB
Minimum bending radius
m
MAXL
Maxi coil
m
BE
Description
P1
PUR thermal conductivity of the insulation
0.38 W/mK
P2
PEX standards tear strength
min. 18 N/mm²
P3
PEX standards tear strength
ISO 6259
P4
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P5
PEX standards chemical resistance
DIN 8075 B.1
P6
PUR value density
>50 kg/m³
P7
PUR standards density
EN 253
P8
PUR value axial shear strength
>90 kPa
P9
PUR standards axial shear strength
EN 15632-2
P10
PUR standards conductivity
EN 253 / ISO 8497
P11
PUR value water absorption
<10 %
P12
PUR standards water absorption
EN 15632-1
P13
LLDPE value density
918-922 kg/m³
P14
LLDPE standards density
ASTM D792
P15
LLDPE thermal conductivity of insulation
0.33 W/mK
P16
LLDPE standards conductivity
DIN 52612
P17
LLDPE value graphite content
>2 %
P18
LLDPE standards graphite content
EN 15632-1
P19
Pressure losses
According to the pressure loss diagram
P20
Volume inner tube
l/m
P21
Typical insulation thickness
mm
P22
Outer diameter insulation
mm
P23
Outside diameter casing pipe
mm
P24
Inner diameter inner pipe 1
mm
P25
Wall thickness carrier pipe
mm
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-uno/
BV
Fire behaviour
Building material class B2 (normally flammable)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D