Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Chinese Manufacturers
Description
GB/T9117.4-2000 PN20 RJ - Hubbed socket welding steel pipe flanges with ring-joint face
Bill of material
Flanges DN40-PN20 RJ GB/T9117.4-2000
IDNR
Ident number
DN
dia. of nominal
mm
A
outer dia. of pipes
mm
D
outer dia. of flanges
mm
K
dia. of newel
mm
L
dia. of bolt
mm
N
amount of bolts
4 mm
M
bolt standard
GN
groove number
J
min
mm
P
mm
E
6.35 mm
F
8.74 mm
R1
max
0.8 mm
C
thickness of flanges
mm
H
mm
NN
neck of flanges
B
mm
B1
min
mm
U
mm
S
approximation;distance of two flanges
4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D