Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
CF-LD
Bill of material
CF-LD-1DC4-AR2
CNSORDERNO
Order number
SW
Switching Function
ON-ON
NOP
Number of pole
1
RV
Rated voltage
0.4VA Max. (AC/DC28V 0.1A)
TS
Terminal Style
CS
Contact specs
Gold plated
FOP
Form of Packaging
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D