Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
AR/HR 20 - Rail
Bill of material
AR/HR20-N-40-6.75-33.25-RAIL
MOD
Model Code
AR/HR
SIZE
Size
20
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
33.250 mm
AG
Accuracy grade
W1
20 mm
H1
20 mm
P
60 mm
DXDXG1
Dxdxg1
9.5x6x8.5 mm
MXG3
Mxg3
M6x10 mm
RW
Rail Weight
2280 g/m
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D