Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter nut - -
Bill of material
367100
BEST
Order No.
367100
AUSF
version
M 5 adjusting nut
B
width
14.9 mm
H
height
4.7 mm
H1
height
2 mm
L
Length
14.9 mm
M
thread
<m 5 mm
BS
Description
Information
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D