Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
DMS Diemould Service
Description
Cashew Gate Inserts GTR 10mm - Cashew Gate Inserts
Bill of material
GTR-10-12
PARTNO
Catalog Number
D1
Length
10 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
4 mm
M
Thread
4 mm
VHF
Weight
g
VRF
Weight
g
VLF
Weight
g
INFO
Catalogue page
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part
Previews