Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVX-O16
Bill of material
FP-50-00134
NR
Order number
FP-50-00134
T
Product name
LVX-O16
LP
Number of light grids
2
D
Dimensions L/W/H
184x126x60 mm
G
Weight
250 g
IP
Degree of protection
IP00
BS
Operating voltage
24 VDC
DO
Digital output (basic module)
3
DIO
Digital IO (basic module)
3
DI
Digital input (basic module)
1
EXT
Extension module
16 digital outputs
CAN
CAN-Bus interface
Y
SI
Service interface
RS232
NAL
Number of indicator profiles
0
INT
Data interface
CAN / Digital 6 / Digital 16
NK
Compliance
ROHS / REACH / CE / cCSAus
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D