Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 1-STEEL
Bill of material
B0501000.0277
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
En.1-STEEL
J3
Company Code
E
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
J6
Connection Code, Machine Side
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
A8
Wrench Size
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
D7
Weight of Item
kg
F1
Cutting Direction
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D