Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000120 - Cover for wall duct/Installation column
Bill of material
MC000120_1(5_200_0.6_60_0_0_0_0_0_0_0_0_0_0_-_0_-)
ETIMCLASS
ETIM class
EC000023
ETIMMC
ETIM modeling class
MC000120
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Cover for wall duct/Installation column ;
EF000040
Height (Ho)
mm
Enter value for EF000040
Height (Ho)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
EF000010
Model
EF002922
Mounting method cover
EF023522
Mounting of cover
EF015550
Tamperproof fixing
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF023790
Anti-bacterial treatment
EF000139
Surface protection
EF000007
Colour
EF000116
RAL-number
EF005266
With protective foil
EF001742
Operating temperature
C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D