Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Resin Flush Handle Type 01
Bill of material
EV153-12110006
CNSORDERNO
SKU
A
96 mm
B
100 mm
C
91 mm
D
mm
L
96.3 mm
W
40 mm
M
Material
ABS Resin
COLOR
Color
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D