Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Stainless Steel Flush Handle Type 02
Bill of material
EV153-12030001
CNSORDERNO
SKU
A
114 mm
B
96 mm
C
83 mm
D
22 mm
E
15 mm
M
87 mm
N
33 mm
ST
Surface Treatment
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D