Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Stainless Steel Flush Handle Type 03
Bill of material
EV153-12050001
CNSORDERNO
SKU
EV153-12050001
A
160 mm
B
103 mm
C
31.2 mm
D
27.5 mm
E
21.8 mm
M
110 mm
N
52 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D