Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Zinc Alloy White Bronze Plating Or Chrome Flush Handle Type 01
Bill of material
EV153-12070001
CNSORDERNO
SKU
A
164 mm
B
112 mm
C
134 mm
D
150 mm
ST
Surface Treatment
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D