Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
MHR100-V01-95 - HPS III-MHR radial version
Bill of material
MHR100-V01-9502-M-15-5800-105-0-0090-03-0.6
BESTNR
Order code
MHR100-V01-95
ANZ
Number of tips
NHLT
with / without Nozzle holder
N
Height of nozzle holder
mm
Y
Distance between cavity rows
58 mm
G
Nozzle length
mm
VERSION
Tip version
X
63.0 mm
ANSD
Gate diameter
mm
Enter value for ANSD
Gate diameter
mm
cm
inch
ft
DAR
positive-negative
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D