Catalog navigation
CAD model selection
Selectable products: 83
HELP_VARIABLE
Company
Fabory
Description
BS 450 RHMSS V2 - Steel slotted round head screws - B.S.W.threads
Bill of material
Steel slotted round head screw BS 450 V2 1/8x1/2
CNSORDERNO
Article Number
NENNID
D
Nominal size of screw
Inch
L
Length
Inch
TYPE
Alternative types of end permissible on bolts and screws
BRAND
Brand
Fabory
STANDARD
Standard
BS ≈450 (1958)
THREAD
Thread
British Standard Whitworth
THREADDIRECTIO
Thread direction
STYLE
Style
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN≈1779 A (1960)
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/48210031012
PACKAGING
Packaging unit
PCS
R
Radius under head-max.
Inch
A
Dia.of head-max.
Inch
B
Depth of head-max.
Inch
F
Radius of head
Inch
H
Width-max.
Inch
J
Depth
Inch
P
Diameter of header point-max.
Inch
LOD
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D