Catalog navigation
CAD model selection
Selectable products: 103
HELP_VARIABLE
Company
Fabory
Description
ISO ≈8750 - Spring-type straight pins - Coiled, standard duty
Bill of material
Spannstift ISO ≈8750 4x20
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO ≈8750
STYLE
Style
Standard duty
TYPE
Type
Straight spiral pin
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
COMPARABLESTAN
Comparable standards
DIN≈7343;NEN≈2553
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
UNSPSC code
31163201
ETIM
ETIM code
EC002384
URL
https://www.fabory.com/en-GB/p/51430040020
PACKAGING
Packaging Unit
0 PCS
D2
Diameter crest
mm
A
Crest height
mm
B
Margin width
mm
LOD
Level of detail
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D