Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
OVEM (m) - Vacuum generator, Modular system
Bill of material
539074 OVEM-05-H-B-QS-ON-N
TNR
Part number
TYP
Type
NL
Laval nozzle
EC
Alternative vacuum indicator
B
Width
PA
Pneumatic connections
RV
Normal position of vacuum ejector
EA
Electrical connection
N
SN
Vacuum switch
AV
Alternative vacuum indicator
C1
Pneumatic port 1
C2
Pneumatic port 2
C3
Pneumatic port 3
D1
M12x1
D2
M3
D3
5.500 mm
B1
20.500 mm
B2
12.600 mm
H1
90.000 mm
H2
68.000 mm
H3
26.000 mm
H4
14.200 mm
H5
40.000 mm
H6
14.500 mm
H7
0.000 mm
L1
115.000 mm
L2
6.500 mm
L3
6.500 mm
L4
mm
L5
0.000 mm
L6
51.000 mm
L7
25.000 mm
L8
18.000 mm
L9
37.000 mm
L10
33.000 mm
L11
0.000 cm
L12
0.000 mm
CNSMASSEXACT
Weight
0.330 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D