Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
FIBRO
Description
2021.44. - Guide pillar with collar and cage retainer
Bill of material
2021.44.048.355.1.10
BC
Order No
DOC
Catalog page
2021_44_doc
D1
Guide diameter
mm
L1
Length
mm
KG
Cage retainer size
TOL
Classification
D2
mm
D3
mm
D5
mm
D6
mm
D7
mm
N
4.000 mm
L2
mm
L3
mm
L8
31.000 mm
L9
46.000 mm
A
mm
A1
mm
M
6.000 mm
GEW
Weight
kg
M1
M8 mm
ZTC
Customs tariff number
84879090
SD
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D