Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2262. - Ball-Lock pilot pin, with tapered tip, light duty
Bill of material
2262.4D3.1290
BC
Order No
DOC
Catalog page
2262_pdf
DSCHAFT
Shaft diameter ISO - quick change
mm
P
mm
Enter value for P
mm
cm
inch
ft
PINHALT
P
mm
PMIN
mm
PMAX
mm
L1
mm
N
mm
L
Punch length
mm
D5SWL
Ball diameter quick change light duty
8.000 mm
L4SWL
7.500 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D