Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FIBRO
Description
2441.18. - Retaining bolt
Bill of material
2441.18.032.148
BC
Order No
DOC
Catalog page
2441_18_pdf
L1
Guide length
mm
L2
Length
mm
L3
mm
D
External diameter
40.000 mm
D1
Guide diameter
32.000 mm
M
Thread
24.000 mm
P
Thread pitch
2.000 mm
SW
Width across flats
36.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
73181595
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D