Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2299.60.1x100.00 - Electric transporter, BLACK LINE
Bill of material
2299.60.14100.00
BC
Order No
DOC
Catalog page
2299_60.pdf
TYPDESC
Execution
A1
A2
Length
B1
Width
C1
Height
C2
C3
S
E1
E2
70.000
E3
E4
E5
E6
D1
D2
M1
TG
Max. transport weight (excl. channel)
kg
RG
Max. channel weight
kg
HUB
Stroke
20 mm
V
Federkraft-Fördergeschwindigkeit (mechanisch einstellbar)
4 - 8 m/min
WS
Warning system (motion sensor)
integrated
BZ
Start/stop
Controllable via PLC
MS
Motor and overload protection
integrated
GE
Noise emissions
60
EA
Power consumption
kW
AG
Electrical connection, control unit
M23
IP
Protection type
IP62
T
Temperature operating range (environment temperature)
-20 to +100 °C
GEW
Weight
kg
ZTC
Customs tariff number
84313900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D