Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
510848 - T AIR KNIFE PLUS
Bill of material
510848/1/0480
CODE
Code
510848/1/0480
A
Length
240 mm
B
Diameter
103.5 mm
C
Length
235 mm
D
Length
141.6 mm
E
Length
40 mm
F
Length
mm
Enter value for F
Length
mm
cm
inch
ft
G
Length
2.1 - 6.0 mm
H
Length
266 mm
Y
Number of inlets
LTOT
Length
480 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D