Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ganter BIM
Description
GN 666.7 - Stainless Steel-Tubular handles, Mounting from operator‘s side, Type K with Plastic cover cap
Bill of material
Stainless Steel-Tubular handle GN 666.7-30-M8-300-K
PARTNUMBER
GANTER PARTNUMBER
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
30 mm
D3
Thread
M8
L2
mm
D4
20 mm
H
60 mm
L3
mm
L4
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D