Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7048 - Food penetration probe (thermocouple)
Bill of material
GF-7048.1.FK-J.i.4,0.S.50.E=14x100.100.SI-SI.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7048 - Food penetration probe (thermocouple)
CNSORDERNO
Order number
GF-7048.1.FK-J.i.4,0.S.50.E=14x100.100.SI-SI.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
A2
Element
A3
Potential
A4
Protective tube diameter
A5
Material
A6
Design measuring sleeve
A7
Installation length
A8
Execution
A9
Anti-kink spring
A10
Cable length
A11
Line type
A12
Connection type
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D