Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWFD201 - A001
Bill of material
GWFD201-0522A001C2BD
CNSTYPECODE
Order code
GWFD201-0522A001C2BD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
COLOR
Color
PACK
Packing Options
M
Dimension:M
8.00 mm
L
Dimension:L
15.00 mm
L1
Dimension:L1
11.00 mm
L2
Dimension:L2
5.00 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D