Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Gühring
Description
1136 - WN 10 NC-SPOTTING DRILL
Bill of material
1136 6.000
J21
Item ID
J23
Item Description
NC-ANBOHRER
J22
Item Name
HSCO NC-ANBOHRER 90° ZYL WN RN
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSCO
J1
Standard Number
WN 10
J8
Treatment
BZB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
90 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS-E
H5
Coating
OHNE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
6
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D