Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2898 - DIN 374~ TIN TAP
Bill of material
2898 22.225
J21
Item ID
2898 22.225
J23
Item Description
S GEWINDEBOHRER
J22
Item Name
HSS-E TIN-MA,GBO UNF 7/8-14 DIN374 R15
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 374~
A1
Thread Form Type
UNF
A22
Thread Diameter Inch
0.875 Inch
A24
Thread Diameter Fractional
7/8
A3
Thread Pitch
1.814 mm
A4
Threads per Inch
14
A5
Thread Tolerance Class
2 B
A8
Wrench Size
14.500 mm
B1
Thread Length
19 mm
B2
Usable Length
44 mm
B3
Overall Length
125 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
18 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
R
D7
Weight
0.240 kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL01802105
J61
Connection Code, Machine Side ISO 13399
ZYL21G1800h$09
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D