Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets for taper bush simplex 1 1/4"x3/4" (20 B-1)
Bill of material
T73947
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
A
mm
TAPERBUSH
Taper bush
TIPO
Type
KG
kg
B1
16.2 mm
C
2.5 mm
R3
r3
26 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D