Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6001 - DEHA Spherical head eye anchor
Bill of material
6001-01.3-0065 WB KK-Eye anchor
CNSORDERNO
Order number
0735.050-00001
TYP
Anchor type
KK-Eye anchor
LODDEST
LOD Destination
LODLEVEL
LOD Level
AP
Recess
LK
Load class
LF
Anchor length
mm
AUS
Version
CNSMASSEXACT
Weight of the armature
0.063 kg
D
Hole diameter
10 mm
DA
Diameter of the recess body
60 mm
K
Covers of the armature
10 mm
INFO
PDF Info
Data Sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D