Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Heiss
Description
Design CD1 - through holes countersunk on rod side - O-ring ports
Bill of material
HEISS HBZ 350-40/25/25-CD1.003---(M=M16, A2=10, A3=30)
TYP
Type designation
BD
Line pressure
350 bar
KOLBEN
Piston diameter Ø
mm
STANGEN
Rod diameter Ø
mm
FA
Function type
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MS
Magnetic field sensors
KS
Piston-rod end
M
Thread
A2
Length
mm
Enter value for A2
Length
mm
cm
inch
ft
A3
Thread depth
mm
Enter value for A3
Thread depth
mm
cm
inch
ft
A22
Thread length a2
mm
A11
Length a1
mm
ZB
Centring collar
NUT
Groove
L
Length
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
NHUB
Standard stroke
mm
A
Height
mm
A1
Height
mm
A4
Length
mm
A5
Length
mm
A6
Length
mm
A7
Height
mm
A8
Height
mm
ZA10
Centring collar height A10
mm
D4
Centring collar diameter
mm
B
Width
mm
B1
Width
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
G
Thread
SW
Width across flats
mm
ORING
O-ring seal
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D