Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
Design CG1 - threaded blind holes on rod side - O-ring ports
Bill of material
HEISS HBZ 500-50/32/25-CG1.003---(M=M20, A2=10, A3=35, IN=)
TYP
Type designation
BD
Line pressure
500 bar
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
FA
Function type
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
IN
Inductive proximity switches
KS
Piston-rod end
M
Thread
A2
Length
mm
Enter value for A2
Length
mm
cm
inch
ft
A3
Thread depth
mm
Enter value for A3
Thread depth
mm
cm
inch
ft
A22
Thread length a2
mm
A11
Length a1
mm
ZB
Centring collar
NUT
Groove
L
Height
mm
LIN
Height
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
NHUB
Standard stroke
mm
A
Height
mm
A1
Height
mm
A4
Height
mm
A7
Height
mm
NA8
Groove depth A8
mm
A8
Length
mm
A10
Height
mm
A14
Height
mm
A15
Height
mm
A16
Height
mm
ZA10
Centring collar height
mm
D4
Centring collar diameter
mm
B
Width
mm
B1
Width
mm
D1
Thread
D2
Diameter
mm
D3
Diameter
mm
E
Length
mm
SW
Width across flats
mm
ORING
O-ring seal
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D