Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1298-38 - Conc. const., univ. install. housing
Bill of material
1298-38
CNSORDERNO
Art. No.
1298-38
BZ
Type
Conc. const., univ. install. housing, with mineral fibreboard 258x188x2000 mm
LOD
Level of detail
L
Length
258 mm
B
Width
188 mm
T
Depth
200 mm
EO
Example of application
194 x 124 mm
GE
Device installation depth
180 mm
DS
Ceiling thickness
>= 240 mm
WS
Wall thickness
>= 240 mm
REM20
Tube entries up to M20
4
REM25
Tube entries up to M25
20
REM32
Tube entries up to M32
8
REM40
Tube entries up to M40
8
REM50
Tube entries up to M50
6
GFABO
Installation opening
8
LHL
max. output halogen luminaires
1x50 W QR-CBC, 1x75 W Alu
AN
Number of nails
8
REM63
Tube entries up to M63
-
CNSMASSEXACT
Individual net weight
1.500 kg
CNSVOLUMEEXACT
Single volume
11.044 l
CNSEAN
EAN-Code
4013456543829
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D