Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1040-20 - Sealing plug M20
Bill of material
1040-20
CNSORDERNO
Art. No.
1040-20
ENO
E-Number
126573020
BZ
Type
Sealing plug M20, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
INFOTEXT
Infotext
fehlt
D
Sealing plug
M20
DINR
DIN EN conduit Ø
20 mm
CNSMASSEXACT
Weight
1.6 g
CNSVOLUMEEXACT
Volume
0.02 l
CNSEAN
EAN-Code
4013456536821
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D