Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9463-15 - One-gang box HWD B15
Bill of material
9463-15
CNSORDERNO
Art. No.
9463-15
BZ
Type
Fire protection one-gang box HWD B15, for shipbuilding walls B15
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
44 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through single separation of the pre-embossed edge
71 mm
GSAB
Fixing screw spacing
60 mm
LF13
Conduit entries up to Ø 13 mm
4
FP
For panel thickness
7 - 40 mm
CNSMASSEXACT
Individual net weight
63.8 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN-Code
4013456533554
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D