Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-14 - KompaX®1 Intermediate frame 50 mm
Bill of material
1293-14p1
CNSORDERNO
Article number
1293-14
ENO
E-No.
920897129
BZ
Designation
KompaX®1 Intermediate frame 50 mm
LOD
Level of Details
VG
Increasing installation height
50 mm
CNSMASSEXACT
Individual net weight
343.000 g
CNSVOLUMEEXACT
Single volume
17.289 l
CNSEAN
EAN-Code
4013456330313
ETIM40
ETIM 40
EC002472
INFOLINK
Data Sheet
HTML (Online)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D