Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELLA
Description
AF 60
Bill of material
AF 60JAKAKFE22FE22N10001000FA10SAH56FA10SAH560MMVT1N-00000--00000NN2000000000000120818000000
M
Model
AF 60
INFO
-
ZKINFO
Additional Cable Info
-
LOG
Level of geometry
SG
Slat geometry
POS
Open / Closed
LRS
Identical guiding and dimensiong left and right
BBL
Dimensioning on the left side
BBR
Dimensioning on the right side
FSL
Type of guiding on the left side
FSR
Type of guiding on the right side
FB
Complete Width
mm
Enter value for FB
Complete Width
mm
cm
inch
ft
FH
Complete Height
mm
Enter value for FH
Complete Height
mm
cm
inch
ft
FSHL
Fixing of the guiding on the left side
EKTL
End cap type left
MHL
Mounting Hole FUP left side
AINFO
Information Dimension A
A1L
Dimension A on the left side
mm
Enter value for A1L
Dimension A on the left side
mm
cm
inch
ft
FSHR
Fixing of the guiding on the right side
EKTR
End cap type right
MHR
Mounting Hole FUP right side
A1R
Dimension A on the right side
mm
PTH
Calculated package height
140 mm
SHBH
Adjusting the package height
150 mm
LH
Clear opening (maxium unobstructed height)
850 mm
VERL
Guiding lengthening
mm
Enter value for VERL
Guiding lengthening
mm
cm
inch
ft
AS
Drive side
ISI
Installation Situation
ITY
Installation Type
TT
Bracket Type
PCT
Panel Carrier Thickness
PN
Plasternose
SCG
Bracket noise damped
THG
Thermally broken
TA
Vertical contact area of Basic Bracket
mm
BTKT
Depth of bracket
mm
X
Dimension X [Only possible for Board type Form 6 with KBT7]
mm
BH
Cover height
mm
UMB
Type of Wrap
BLL
Cover Length
mm
SAL
Lateral Covering Left
SAR
Lateral Covering Right
KP
Exit Cable
D
Thickness of insulation on the rearside
mm
HU
Rear Edge Wrapping
mm
UU
Edge wrapping downwards
mm
RV
Rear Shortening
mm
AL
Number of gears
2
ZKL
Additional tensioning on the left side
ZKR
Additional tensioning on the right side
ZK
Additional wind tensionings
0
KA1
Distance add. Tension 1 from the left (viewed from inside)
KH1
Tensioning type for add. tensioning 1
A11
Dimension A for add. tensioning 1
mm
KA2
Distance add. Tension 2 from the left (viewed from inside)
KH2
Tensioning type for add. tensioning 2
A12
Dimension A for add. tensioning 2
mm
KA3
Distance add. Tension 3 from the left (viewed from inside)
KH3
Tensioning type for add. tensioning 3
mm
A13
Dimension A for add. tensioning 3
mm
KA4
Distance add. Tension 4 from the left (viewed from inside)
KH4
Tensioning type for add. tensioning 4
A14
Dimension A for add. tensioning 4
mm
KA5
Distance add. Tension 5 from the left (viewed from inside)
KH5
Tensioning type for add. tensioning 5
A15
Dimension A for add. tensioning 5
mm
MP
Position of motor
mm
LA1
Position of gear 1
120 mm
LA2
Position of gear 2
818 mm
LA3
Position of gear 3
0 mm
LA4
Position of gear 4
0 mm
LA5
Position of gear 5
0 mm
LA6
Position of gear 6
0 mm
LA7
Position of gear 7
0 mm
LA8
Position of gear 8
0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D