Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
TY8, 25 x 32 mm
Bill of material
HellermannTyton 151-11810
IDNR
Identification
DESCRIPTION14
Short Description
MANUFACTURE19
Manufacturer Type Description
TY8G1S
MATERIAL
Material
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
3.2 mm
LAENGEL
Length L
32.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
5.45 mm
BREITEW
Width (W)
25.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
8.0 mm
KLEBER
Adhesive
Acrylate with base of polyurethane foam
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D