Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
HellermannTyton
Description
ALU-P-Series, with chloroprene insert
Bill of material
HellermannTyton 211-15160
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Aluminium Fixing Clip
MATERIAL
Material
Aluminium-Legierung (AL);Chloropren (CR)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
5.2 mm
BUENDELMAX
Bundle ∅ max.
mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
BREITEW
Width (W)
16.3 mm
BETRIEBSTEM46
Operating Temperature
-20 °C to +80 °C
WANDDICKEWT
Wall Thickness WT
MMT
BREITEW2
Width (W2)
12.7 mm
RADIUSR
Radius R
MMT
WANDDICKEWT2
Wall Thickness WT2
MMT
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D