Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
SBPEFR
Bill of material
HellermannTyton 161-43201
IDNR
Identification
161-43201
MANUFACTURE19
Manufacturer type description
SBPEFR9
DESCRIPTION14
Short Description
Spiral binding, black, 30 Meter
MATERIAL
Material
Polyethylene (PE-FR), flameretardant
FARBE
Color
Black (BK)
BUENDELMAX
Bundle ∅ max.
100.0 mm
BUENDELMIN
Bundle ∅ min.
10.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
30.000
BETRIEBSTEM46
Operating temperature
-60 °C to +80 °C, +120 °C
NENNMASS
Nominal diameter
9 mm
PITCH
Pitch
12.5 MMT
DURCHMESSERD
Diameter D
9.0 mm
WANDDICKEWT
Wall WT
1.4 MMT
ROLLENLAENGE
Reel Length
30 m
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D