Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera 45 Motors - Hera Motor
Bill of material
0250-54289
PN
Part Number
0250-54289
MN
Model Number
HERA45
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
MS
Motor Style
MHP
Motor Horse Power
HP
MRPM
Motor RPM
MFR
Motor Frame
N/A
MFL
Motor Flange
N/A
MCAT
Motor CAT.
N/A
ME
Motor Eff.
N/A
DESCRIPTION
Description
HERA45AS 7.80 24 1.000
PT
Product Type
Right Angle
PL
Product Line
Hera
IT
Input Type
Shaft
ID
Input Diameter
0.749 Inch
OT
Output Type
Hollow Bore
CD
3.263 Inch
A
4.873 Inch
B
1.175 Inch
D
2.500 Inch
F
2.00 Inch
E
6.938 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.4375 Inch
EE
3/8 UNC Inch
FF
0.69 Inch
GG
0.69 Inch
G
0.7495/0.7485 Inch
H
2.38 Inch
H2
N/A Inch
I
5.505 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
3/16 SQ X 1-1/2 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
R
N/A Inch
S
6.25 Inch
T
3.125 Inch
U
1 Inch
X
1/4 X 1/8 Inch
KF
Key Furnished
1/4 Sq. Inch
AG
N/A Inch
AC
N/A Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D