Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
262L Hub City Models - 260 Series
Bill of material
0220-07419
PN
Part No.
0220-07419
MN
Model Number
262L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Description
262L 5/1 A WR 1.000
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.626 Inch
A
3.66 Inch
B
1.874 Inch
D
2.938 Inch
E
7.438 Inch
F
1.73 Inch
G
0.625/0.624 Inch
H
1.97 Inch
I
5.63 Inch
J
J Keyway
3/16 x 3/32
K
1.49 Inch
S
5.93 Inch
T
2.965 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.344 Inch
EE
3/8 NC Inch
FF
0.70 Inch
GG
0.70 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8 NC
NN
0.70 Inch
WTL
Wt.
37 Lbs.
U
1
X
X Keyway
1/4 X 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
5/16 NC X 5/16 LG
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D