Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
II503A - Use in hazardous areas
Bill of material
II503A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
II503A: Inductive sensor; M30 x 1.5 / L = 65 mm; Sensing range 25 mm non-flush m
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 / L = 65 mm; Sensing range 25 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 67; (when used outside the hazardous area: IP 65, IP 67, IP 68, IP 69K); 3-wire; Ambient temperature -40...60 °C; Switching frequency 250 Hz
BN
Bestellnummer
II503A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IIK3025-BPKG/AM/P/US104/3G/3D
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D