Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KN5121 - Metal housings
Bill of material
KN5121
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KN5121: Capacitive sensor; M30 x 1.5 / L = 116 mm; normally open / normally clos
DESCLONG
Long Description
Capacitive sensor; M30 x 1.5 / L = 116 mm; normally open / normally closed; (selectable); DC; PNP; 2 m; M12 Connector; IP 67; 3-wire; Ambient temperature -15...230 °C; Switching frequency 10 Hz
BN
Bestellnummer
KN5121
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KNM30-HAFPKG
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D