Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
MFH215 - Pressure-resistant sensors for hydraulic cylinders
Bill of material
MFH215
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MFH215: Cylinder sensor; M12 x 1 / L = 41 mm; Reverse polarity protection yes; S
DESCLONG
Long Description
Cylinder sensor; M12 x 1 / L = 41 mm; Reverse polarity protection yes; Short-circuit protection yes; Overload protection yes; normally open; DC; PNP; 0.25 m PUR-Cable; M12 Connector; IP 65; IP 68; IP 69K; 3-wire; Switching frequency 1000 Hz
BN
Bestellnummer
MFH215
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D