Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PN7012 - Type PN / PE with digital display
Bill of material
PN7012
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PN7012: Electronic pressure monitor; 0...160 bar; 0...2322 psi; 0...16 MPa; G 1/
DESCLONG
Long Description
Electronic pressure monitor; 0...160 bar; 0...2322 psi; 0...16 MPa; G 1/4 internal thread; switching signal; IO-Link; Connector; -25...80 °C; IP 65; IP 67; relative pressure
BN
Bestellnummer
PN7012
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PN-160-SER14-QFRKG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D