Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
LDL210 - Conductivity sensors
Bill of material
LDL210
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
LDL210: inductive conductivity sensor; analogue output; scalable; selectable con
DESCLONG
Long Description
inductive conductivity sensor; analogue output; scalable; selectable conductivity / temperature; analogue; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68); Ambient temperature -40...60 °C; Pressure rating 16 bar; G 1 external thread sealing cone; M12 Connector
BN
Bestellnummer
LDL210
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IND CONDUCTIVITY HYG G1 SC
ERPGRSUPPLIER
ERP Group Supplier
V4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D