Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
GG508S - Fail-safe inductive sensors
Bill of material
GG508S
DESCRIPTIONSHORT
Kurzbeschreibung
GG508S: Fail-safe inductive sensor; M18 x 1 / L = 90.5 mm; clock signal; DC; M12
DESCLONG
Long Description
Fail-safe inductive sensor; M18 x 1 / L = 90.5 mm; clock signal; DC; M12 Connector; IP 68; IP 69K; (to EN 60529); Ambient temperature -40...70 °C
BN
Bestellnummer
GG508S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
GIGA4010-3PT/SIL3/US
ERPGRSUPPLIER
ERP Group Supplier
A4
DELTIME
Delivery Time
60.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D