Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series RX56 - Lids removable along the outer radius
Bill of material
0.672 m RX56.140.140.0 (-,-)
ARTNR
Part no.
RX56.140
INFO
Info PDF
INFO
BI
Inner width Bi
140 mm
BA
Outer width Ba
172.2 mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
234 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AMBUCHSE
Insert nuts for mounting bracket - moving end
AF
Mounting bracket fixed end
AFBUCHSE
Insert nuts for mounting bracket - fixed end
BKL
Calculated chain length
672.0 mm
AKG1
Number of links
12
H
Nominal height
378 mm
D
Overlength Energy Chain radius in final position including safety
245 mm
K
Pi x R + safety
555 mm
CNSMASSEXACT
Weight
2.574 kg/m
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D