Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
LPGB60D - Rail Pressure Sensor with IO-Link
Bill of material
LPGB60D-V110G-DD1-RL
CNSORDERNO
Order number
LPGB60D-V110G-DD1-RL
PR
Measuring range
bar
PRP
Measuring range
-14.5 ... 145 psi
OPB
Over pressure
25 bar
OPP
Over pressure
360 psi
SIG
Output signal
2x PNP/NPN + IO-Link
EC
Electrical connection
M12x1 (contacts gold plated)
PS
Power supply
UB=18...30 VDC Revers-polarity protected
PT
Pressure-type
Relative pressure, Vacuum
P
Protection
IP67, IP69K, DIN EN 60529
AMT
Ambient/Medium-temperature
-40 ... +90°C (-40 ... +194°F)
ECM
Electromagnetic compatibility
DIN EN 61326-1
CNSMAT
Material
Stainless Steel
CNSMASSEXACT
Weight
0.054 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D